E10A-USB
- Overview
- Documentation
- Downloads
- Design Support
- Further Information
- Target Devices
- System Configuration
- Features
- Components
- Device Group Additions
- Specification
- Installation and Setup
- Flash Memory Download Program
- On-chip Debuggers Performance Property
- Useful Function
- Debug MCU Board (SuperH Family)
- Debug MCU Board (H8S Family)
- User interface cable
- Software Component List / Target system name list
E10A-USB System configuration
The E10A-USB system is connected to the host in the same manner via a standard USB cable (Type A to Type mini-B 1:1 connection - which is supplied. As for the list of components, visit here.) The User Interface cable connects to the User's target hardware and may vary according to whether AUD-trace is being supported or not. Please refer to the E10A-USB Product Line-up for information on AUD trace support.

Host Machine (OS)
- 32-bit editions of Windows Vista®
- 32-bit editions of Windows® XP
- Windows® 2000
Click here for the support status of Windows® 7.
Host Machine
- Pentium®3 or higher (1GHz or higher recommended)
- Minimum RAM 128MB (512MB or higher recommended)
- Minimum 100MB free HDD
- PC with USB(USB specification Rev1.1/2.0 Full speed compliant)
- CD-ROM or DVD-ROM for system installation
PC Interface
- USB specification Rev1.1/2.0 Full speed
Americas


