E10A-USB
- Overview
- Documentation
- Downloads
- Design Support
- Further Information
- Target Devices
- System Configuration
- Features
- Components
- Device Group Additions
- Specification
- Installation and Setup
- Flash Memory Download Program
- On-chip Debuggers Performance Property
- Useful Function
- Debug MCU Board (SuperH Family)
- Debug MCU Board (H8S Family)
- User interface cable
- Software Component List / Target system name list
Debug MCU Board for SuperH Family
[Overview]
"Debug MCU board" is an optional board to use the E10A-USB on-chip debugging emulator under the circumstance of developing systems employing MCUs without the user-debugging interface (H-UDI) function nor AUD (Advanced User Debugger) function. It also enables the E10A-USB emulator to work as a simple in-circuit emulator, which leads users to the effective development.
The available debugging functions are as follows: executing the program, generating a break, viewing or changing the memory content, measuring performance, acquiring a trace, and so on.
In addition, users can use all pins of the MCU (the emulator does not occupy any pins of the MCU).
[System Configuration]
|
|---|
![]() |
|
|---|
|
[Specifications]
|
Supported
MCUs |
Core
|
SH-2 | SH-4A |
|
Group
|
SH7124, SH7125, SH7147 (SH7147, SH7142) |
SH7450, SH7451, SH7455, SH7456 |
|
|
Power supply to Debug MCU board
|
The following two ways are available. (1) To supply via the Vcc terminal on the target board. (Max. 300mA) (2) To supply externally via the power terminal on the Debug MCU board. (5V) |
To supply externally via the power terminal on the Debug MCU board. (5V) | |
|
Connection
|
Target Board
|
Plug into the IC socket on the target board. | |
|
E10A-USB
Emulator |
H-UDI (without AUD) : 14-pin H-UDI (with AUD) : 36-pin |
||
|
External dimension
|
Body
|
80mm x 85mm | 105mm x 135mm |
|
Cable
|
150mm (flexible cable) | 267mm (flexible cable) | |
|
Cable head
|
35mm x 40mm | 35mm x 58.5mm | |
|
Bundled Accessory
|
Applicable IC Socket for MCU package (qty.1) | Applicable IC Socket plug for MCU package (qty.1) | |
[Specifications comparison]
· Debug MCU Board for SH-2 core
| - As the On-chip Debugging Emulator | |||||||||||||||||||||||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||||||||||||||||||||||
| - As the In-circuit Emulator | |||||||||||||||||||||||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||||||||||||||||||||||
· Debug MCU Board for SH-4A core
| - As the On-chip Debugging Emulator | |||||||||||||||||||||
|
|||||||||||||||||||||
|
Supported Device
|
Package code
|
Previous package code
|
Debug MCU Board
|
IC socket 1
(Made by Tokyo Eletech Co., Ltd.) |
||
|
Core
|
Series
|
Group
|
||||
|
SH-4A
|
SH7450
|
SH7456
SH7455 |
PLBG0176GA-A
|
-
|
R0E574504PBZ00
+ R0E574552CBG00 [User's I/F converter board] |
CSPLUG/W176A1513RE01
+ BSSOCKET176A1513RE21N** |
|
SH7451
SH7450 |
PRBG0292GB-A
|
-
|
R0E574504PBZ00
+ R0E574504CBF10 [User's I/F converter board] |
CSPLUG/W292A2017RE01
+ BSSOCKET292A2017RE21N** |
||
|
SH-2
|
SH7147
|
SH7147
(SH7142) |
PLQP0100KB-A
|
FP-100UV
|
HS7147EDB01H
|
NQPACK100SD-ND
|
|
SH7125
|
SH7124
|
PLQP0048JA-A
|
FP-48FV
|
HS7124EDB01H
|
NQPACK048SB
|
|
|
PVQN0052LE-A
|
-
|
HS7124EDB02H
|
NBSOCKET052SE-RE41N
+ NWPLUG052SE-RE01 |
|||
|
SH7125
|
PLQP0064KB-A
|
FP-64KV
|
HS7125EDB01H
|
NQPACK064SD-ND
|
||
|
PRQP0064GB-A
|
FP-64AV
|
HS7125EDB02H
|
NQPACK064SA
|
|||
|
PRQP0064GC-A
|
FP-64HA
|
|||||
|
PVQN0064LB-A
|
TNP-64BV
|
HS7125EDB03H
|
NBSOCKET064SE-RE41N
+ NWPLUG064SE-RE01 |
|||
| ** : Not comes with Debug MCU Board. |
| Note: 1. Comes with Debug MCU Board. (Except for products with "**".) |
Americas



