Skip to main content

 

Please switch E10A to E10A-USB for your convenience.

Introduction

The E10A is a low cost high performance on-chip debug solution for selected Renesas H8S and SH family devices.
Based on the popular and widely used high-speed JTAG communications specification, the E10A hardware interfaces directly to the target device through a dedicated 14/36-way connector.

The E10A provides real-time C/C++ source-level debugging of the development application using the dedicated resources of the target microcontroller in the user's hardware. The E10A interfaces to the user's target system via an interface which can be used both to debug the system and to program the microcontroller's on-chip Flash memory.

A simple 4-branch trace buffer is integrated into the E10A hardware and can be used to debug program flow.
E10A is supplied with the HEW that will load the output of the compiler directly into the target microcontroller and utilises the on-chip break controllers to offer full source-level debug.
E10A is supplied as a PCI card, with the HEW and a connection cable.

 

Features

  • Breakpoints
    • Hardware Breakpoints, dependent on type
    • 255 software breakpoints
    • User break
  • Trace functions
    • 4 branch trace messages stored on device (availability dependent on device)
    • High capacity Realtime AUD Trace Function (advanced debugger only)
  • RAM monitor
    • The contents of a memory can be referenced and changed during program execution in real-time.
  • Parallel Access
    • into memory during user program run
    • Reference to and modification of Internal I/O
  • Host requirement
    • Windows® 2000 and XP
    • Pentium 3 or later >600MHz
    • 32MB or more
    • Available hard-disk 100MB or more
    • PCI slot or PCMCIA slot for type 2
    • With CD-ROM drive
  • User I/F
    • 14Pin Connector (Type: 2514-6002: [3M Co., Ltd.])
    • 36Pin Connector (Type: DX10M-36S: [Hirose Electric Co., Ltd.])
  • Dimensions
    • PCI 122 × 96mm
    • PCMCIA 85.6 × 54 × 5mm

Related Resources


End of content

Back To Top