Skip to main content



Now available in a new color! (The specifications are not changed.)

Target Devices

Click here for the information on the detailed target devices.

Overview

As a highly affordable on-chip debugging emulator for Renesas's mainstream MCUs, E1 provides all the basic debugging functions while serving as a flash programmer at the same time1.

Either serial or JTAG connection can be selected depending on the MCU type.

In addition to the basic debugging functions, it incorporates Hot Plugin2 function that allows you to connect the E1 emulator without having to turn off the system, thus achieving efficient debugging and performance evaluation.

Notes :
1. Applicable software varies depending on the MCU type. For details, click Software info from " Further Information".
2. You need a corresponding Hot Plug adapter (optional) to use this function. Hot Plugin is not supported in some MCU types.

Performance Property

File name Updated Download
Performance property Dec. 05, 2011 E1 Performance Property

Related Resources on Debugger

Related Resources on Programmer


End of content

Back To Top