Skip to main content

M32C M16C UART Monitor Program

  • After the Monitor Program is written to the MCU and the Monitor Program communicates with the Debugger, the user program can be debugged. Use RS-232C for communication between the Debugger and the Monitor Program.
  • When debugging with the Debugger, write the Monitor Program to the MCU using a flash programmer (ex. M16C Flash Starter).

Target Devices

The debugger depends on your MCU. In addition, the High-performance Embedded Workshop version of the debugger is the successor debugger of the KD30/KD3083 version. The High-performance Embedded Workshop version is only scheduled for release in the future.

M16C R8C FoUSB/UART debugger (High-performance Embedded Workshop Version) or
M16C R8C FoUSB/UART debugger  (KD30 Version)

Family Series Group Part No.
M16C M16C/60 M16C/62A M30624FGAFP/GP M30625FGAGP
M16C/62M M30624FGMFP/GP M30625FGMGP

M32C FoUSB/UART debugger (High-performance Embedded Workshop Version) or
M32C FoUSB/UART debugger(KD3083 Version)

Family Series Group Part No.
M16C M32C/80 M32C/83 M3033FJFP/GP M30835FJGP

 

M32C UART debugger(KD308 Version)

Family Series Group Part No.
M16C M16C/80 M16C/80 M30800FCFP/GP M30802FCGP

System Configuration

Preparations

  • PC with Serial Port
  • Communication Cable
  • Target Board, Power Supply
  • Flash Programmer (for writing the monitor program to the MCU)
  • Monitor Program
  • Debugger

* You can download the Monitor Programs and the Debuggers from "Downloads" button in the left menu.

Operating Environment

The operating environment depends on your debugger.

M16C R8C FoUSB/UART debugger (High-performance Embedded Workshop Version),
M32C FoUSB/UART debugger (High-performance Embedded Workshop Version)

PC IBM PC/AT or compatible PC with Intel Pentium III 600MHz or higher
OS Windows XP, Windows 2000, Windows ME, Windows 98 SE (98)
Memory 128MB or higher
Interface 9-pin D-SUB Serial Interface

M16C R8C FoUSB/UART debugger (KD30 Version),
M32C UART debugger (KD308 Version),
M32C FoUSB/UART debugger (KD3083 Version)

PC IBM PC/AT or compatible PC with Intel DX4 100MHz/Pentium II 75MHz or higher
OS Windows XP, Windows 2000, Windows ME, Windows 98 SE (98), Windows 95
Memory 16MB or higher
Interface 9-pin D-SUB Serial Interface

Related Resources


End of content

Back To Top