R0E521134EPB00 (Discontinued product)
- Overview
- Documentation
- Design Support
Target Devices
- M16C Family R8C/Tiny Series
-
- R8C/10, R8C/11, R8C/12, R8C/13 Groups
PLQP0032GB-A *Previous code : 32P6U-A (32-pin 0.8mm-pitch LQFP)
- R8C/10, R8C/11, R8C/12, R8C/13 Groups
Overview
The emulation probe is user-replaceable MCU-dependent hardware tool for the
PC7501 emulator. Connecting this emulation probe to a PC7501 emulator allows
you to configure a debugging environment for the user system.
This set package includes the emulation probe and a converter board to
configure a PC7501 emulation system for the target devices above.
Components
This set package consists of two product packages shown below. These product packages are also available alone respectively. For details, refer to the information page of each product.
- R0E521000EPB00 Emulation probe

- R0E521134CFG00 converter board for PLQP0032GB-A* (Comes with connecting accessories.)
*Previous code : 32P6U-A (32-pin 0.8mm-pitch LQFP)

Connection to User System

For more detailed connection information, refer to the followings:
- Refer to the User's Manual.
- Click the "Documentation" tab button in this page.
- Click "R0E521000EPB00 User's Manual".
- Refer to the connection flow with option products (accessories).
Click the "Emulator Options" menu in the "Support/Design" tab button.
Americas