Skip to main content

M30850T-EPB has been discontinued. In case newly-adoped, take M30850T2-EPB instead of it.

Target Devices

  • M16C Family M32C/80 Series M32C/80, M32C/84, M32C/85, M32C/86 Group

Overview

The emulation probe is user-replaceable MCU-dependent hardware tool for the PC7501 emulator.
Connecting this emulation probe to a PC7501 emulator allows you to configure a debugging environment for your target system.

Components

  • MCU board for M32C/80, M32C/84, M32C/85 and M32C/86 Groups (M30850T-EPBM)
  • Evaluation MCU * Already mounted
  • Probe board for PC7501 (PCA7501EPBA)
  • Converter board for connecting to 100-pin 0.65mm-pitch QFP (M30800T-PTC)
  • 100-pin 0.65 mm-pitch IC socket (IC61-1004-051 made by Yamaichi Electronics Co., Ltd.)
  • Oscillator circuit boards
    Main clock for 32MHz (OSC-3)
    Main clock (OSC-2)
  • User's Manual

Option

  • M30850T-EPBM: Maintenance part for M30850T-EPB (MCU board for M32C/80, M32C/84, M32C/85 and M32C/86 Groups)

Specifications

Applicable emulator PC7501
Supported MCU (*1) M32C/80, M32C/84(*2), M32C/85 and M32C/86 Groups
Maximum operating clock frequency 32MHz (at Vcc1=Vcc2=4.2 to 5.5V)
24MHz (at Vcc1=Vcc2=3.0 to 5.5V)
MCU mode supported Single-chip mode, Memory expansion mode, Microprocessor mode
Internal emulation memory
(Built into PC7501)
In single-chip mode
  • Static 512Kbytes + 4Kbytes for internal ROM of MCU (Fixed F000h-FFFFh and F80000h-FFFFFFh, 32MHz)
In memory expansion mode
  • Static 516Kbytes for internal ROM of MCU (Fixed F000h-FFFFh and F80000h-FFFFFFh, 32MHz)
  • Dynamic 3,328Kbytes for expansion area (Allocable in 256K-byte or 1,024K-byte blocks, 32MHz, 1ø+1ø
In microprocessor mode
  • Dynamic 4,096K bytes for expansion area (Allocable in 256K-byte or 1,024K-byte blocks, 32MHz, 1ø+1ø
Target system voltage 3.0 to 5.5V
Power supply Supplied from the emulator (DC)

*1. For debugging 144-pin MCU, M3T-FLX-144NSD (option) is required.
*2. When using this emulation probe, you cannot use the page mode control function for a ROM-less version of M32C/84 Group.

Connection to Target System

  

Related Resources

Successor product :
M30850T2-EPB

Tool News

Try before you buy!
Evaluation Software Downloads


End of content

Back To Top