Skip to main content

Target Devices

 

Overview

The R0E330850ACBP0 is a protection board for the M16C/62P group of the M16C/60 series and the M16C/80 series.
It protects emulators from incorrect connections such as overvoltage in the user system. It connects between the emulator and the user system.

* It is not guaranteed to all incorrect connections with the user system. For details, please see the protect function in the specifications.

Components

  • R0E330850ACBP0 protection board
  • R0E330850ACBP0 user's manual

 

Specifications

Applicable products M30830T-EPB, M30850T2-EPB, M30870T-EPB, M30880T-EPB, R0E3308B0EPB00 M3062PT2-EPB, M30850T3-CPE, M30870T2-CPE, M3062PT3-CPE
Interface connectors 80pin 0.8mm pitch (Matsushita Electric Works, Ltd.)
Vcc 3.0 - 5.5V (When the power pin Vcc1 is set to 5.6V or more, LED1 and LED2 light.)
Protect function Overvoltage: When applying voltage up to +10 V, the input voltage is limited by a diode.
Reverse voltage: When applying voltage up to -10V, the input voltage is limited by a diode.
Over current: When the signal is short-circuited, the current is limited.
Protected pins Signal input/output pins except pins below.
Pins not protected: Vcc1, Vss1, Vcc2, Vss2, AVcc, VREF and AVss
(Note that pins of BYTE, CNVss, P70 and P71 are not protected against overvoltage)
Icc Max. 120mA (without error)
Insertion/removal iterations of connector 50 times guaranteed

 

Connecting to the User System

For more detailed connection information, refer to the following::

  • The User's Manual.
    1. Click the "Documentation" tab button in this page.
    2. Click "R0E330850ACBP0 User's Manual."
  • The connecting information of hardware products from
    the emulator to the user system.

    Click the "Emulator Options" menu in the "Support/Design" tab button.

 

Related Resources

Emulation Probe R0E3308B0EPB00 for the M16C/8B Group Released
[Mar. 1, 2009, Tool News]

The Protection Board R0E330850ACBP0 for the M16C/62P Group and M16C/80 Series Released
[Mar. 16, 2008, Tool News]

Try before you buy!
Evaluation software tools

Tool News


End of content

Back To Top