M306V8T-EPB (Discontinued product)
- Overview
- Documentation
- Design Support
Target Devices
- M16C Family M16C/60 Series M16C/6V Group M306V8
Overview
The emulation probe is user-replaceable MCU-dependent hardware tool for the
PC7501 emulator.
Connecting this emulation probe to a PC7501 emulator allows you to configure a
debugging environment for your target system.
Components
- MCU board for M16C/6V Group M306V8 (M306V8T-EPB)
- Evaluation MCU * Already mounted
- Converter board for connecting to 116-pin 0.65mm-pitch LQFP (M306V8T-PTC) * Installed
- Oscillator circuit boards
Main clock for 16MHz (OSC-3)
Main clock (OSC-2) - Resistor arrays for pulling up ports P0 to P5 (51kΩ × 6)
- User's Manual
Specifications
| Applicable emulator | PC7501 | |||
| MCU supported | M16C/60 Series M16C/6V Group M306V8 | |||
| Maximum operating clock frequency | 16MHz (at Vcc1=Vcc2=3.15 to 3.45V) |
|||
| MCU mode supported | Single-chip mode Memory expansion mode 16-bit bus width (Nomal mode, Memory expanson mode 2) Microprocessor mode 16-bit bus width (Nomal mode, Memory expanson mode 2) |
|||
| Target system voltage | 3.15 to 3.45V | |||
| ROM size | 516KB | |||
| Emulation memory | (1)Access area: Flash ROM of MCU Max. operating frequency: 10 MHz (2)External area (CS3*-CS0* area) Possible to allocate up to 4 areas by 4 KB. Maximum operating frequency:
|
|||
| Power supply | Supplied from included AC adapter (power supply voltage: 100--240 V, 50/60 Hz) |
Connection to Target System
Americas