Skip to main content

Target Devices

  • M16C Family M16C/60 Series M16C/62P Group (16-bit)
  • M16C Family M16C/30 Series M16C/30P Group (16-bit)

Overview

The emulation probe is user-replaceable MCU-dependent hardware tool for the PC7501 emulator.
Connecting this emulation probe to a PC7501 emulator allows you to configure a debugging environment for your target system.

[Information]
Using this emulation probe with the converter board M30262T-PTC (option) allows to configure a PC7501 emulation system for M16C/26 Group M30262.

Using this emulation probe with the converter board M306S0T-PRB (option) allows to configure a PC7501 emulation system for M16C/6S Group M306S0.

Components

  • MCU board for M16C/62P (M3062PT2-EPBM)
  • Evaluation MCU * Already mounted
  • Probe board for PC7501 (PCA7501EPBA)
  • Converter board for connecting to 100-pin 0.65mm-pitch QFP (M30800T-PTC)
  • 100-pin LCC socket made by Yamaichi Electronics Co., Ltd. (IC61-1004-051)
  • Oscillator circuit boards
    Main clock for 16MHz (OSC-3)
    Main clock (OSC-2)
  • Resistor arrays for pulling up ports P0 to P5 (51kΩ × 6)
  • User's Manual

Options

  • User-Replaceable MCU Boards
    • M3062PT2-EPBM : Maintenance part for M3062PT2-EPB (MCU board for the M16C/62P and M16C/30P Groups)
  • Protection Board
    • R0E330850ACBP0 : A protection board for emulators supporting the M16C/62P group and M32C/80 series.

 

Specifications

Applicable emulator PC7501
MCU supported M16C/62P Group
M16C/6S Group M306S0 (Signal Converter Board M306S0T-PRB (option) is required.)
M16C/30P Group *1
M16C/26 Group M30262 (Converter Board M30262T-PTC (option) is required.)
Maximum operating clock frequency 24MHz (at Vcc1=Vcc2=3.0 to 5.5V)
10MHz (at Vcc1=Vcc2=2.7V)
MCU mode supported Single-chip mode, Memory expansion mode, Microprocessor mode
Target system voltage 2.7 to 5.5V
ROM size 512KB+4KB
Emulation memory (1)Access area: Flash ROM of MCU
Max. operating frequency: 10 MHz

(2)External area (CS3*-CS0* area)
Possible to allocate up to 4 areas by 4 KB.
Maximum operating frequency:
Maximum operating frequency (at 5.0 V) 0 wait: 7 MHz
1 wait: 20MHz
2 wait, 3 wait: 24MHz
Maximum operating frequency (at 3.0 V) 0 wait: 6MHz
1 wait: 17MHz
2 wait, 3 wait: 24MHz
Power supply Supplied from the emulator (DC)

*1. With this product, write a "0" to the bit 3 of processor mode register 1 (PM13) when developing a program for the M16C/30P Group.

Restrictions

With this product, the voltage detection circuit function cannot be used. Additionally, this product has some restrictions. For more information, refer to the user's manual. (Click the "Documentation" button in the left nav menu of this page.)

Connecting to the User System

  

Related Resources

The Protection Board R0E330850ACBP0 for the M16C/62P Group and M16C/80 Series Released
[Mar. 16, 2008, Tool News]

Try before you buy!
Evaluation software tools

Tool News


End of content

Back To Top