Skip to main content

This product is discontinued and the successor is M3028BT-EPB which enables operation at a MCU's maximum operating frequency of 24 MHz.

[Note] An MCU-dependent converter board is required.

Target Devices

  • M16C Family M16C/Tiny Series M16C/26A, M16C/28, M16C/29 Group (16-bit)


Overview

The emulation probe is user-replaceable MCU-dependent hardware tool for the PC7501 emulator. Connecting this emulation probe to a PC7501 emulator allows you to configure a debugging environment for your target system.


The emulation probe M30290T-EPB can be connected to the user system by equipping with a converter board for your target MCU, as shown below. For your target MCU, we also provide set packages that include the emulation probe and a converter board you will need.

Components

  • Emulation probe M30290T-EPB
    • MCU board for M16C/26A,M16C/28,M16C/29 Group (M30290T-EPBM)
    • Evaluation MCU * Already mounted
    • Probe board for PC7501 (PCA7501EPBA)
  • Oscillator circuit boards
    • Main clock for 20MHz (OSC-3)
    • Main clock (OSC-2)
  • M30290T-EPB User's Manual

*. A converter board (option) is required. The set package including a converter board is also available.

Option

  • M30290T-EPBM
    Maintenance part for M30290T-EPB (User-replaceable MCU board for M16C/Tiny Series M16C/26A,M16C/28,M16C/29 Group)


Set Packages

Supported MCU (Group) Set Package Name Components
Emulation probe
(Also available alone.)

M30290T-EPB
Converter board *1
(Also available alone.)
M30290T-80FPD
M16C/26A Group M30260
(48-pin 0.5mm-pitch LQFP)
M30260T-EPB-GP (Discontinued)
(Successor : M3028BT-EPB-2 *2)
M30290T-EPB M30260T-48FPD
M16C/26A Group M30263
(42-pin 0.8mm-pitch SSOP)
M30263T-EPB-FP (Discontinued)
(Successor : M3028BT-EPB-1 *2)
M30263T-42SSB
M16C/28 Group M30280,
M16C/29 Group M30290
(80-pin 0.5mm-pitch LQFP)
M30290T-EPB-HP (Discontinued)
(Successor : M3028BT-EPB-4 *2 )
M30290T-80FPD
M16C/28 Group M30281,
M16C/29 Group M30291
(64-pin 0.5mm-pitch LQFP)
M30291T-EPB-HP (Discontinued)
(Successor : M3028BT-EPB-3 *2 )
M30291T-64FPD

*1. Includes a converter board, connecting sockets, and user's manual.
*2. Successor products enable operation at a MCU's maximum operating frequency of 24 MHz.

Specifications

Applicable emulator PC7501
MCU supported M16C/Tiny Series M16C/26A, M16C/28, M16C/29 Group
Maximum operating clock frequency 20MHz (at 3.0 to 5.0V)
10MHz (at 2.7 to 3.0V)
MCU mode supported Single-chip mode
Target system voltage 2.7 to 5.5V
Power supply Supplied from the emulator (DC)

Related Resources

Firmware file
(required when using M30290T-EPB in combination with M3T-PD30F emulator debugger)

Successor product :
M3028BT-EPB

Tool News

Try before you buy!
Evaluation Software Downloads


End of content

Back To Top