M30263T-EPB-FP (Discontinued product)
- Overview
- Documentation
- Design Support
This product is discontinued and the successor is M3028BT-EPB-1 which enables operation at a MCU's maximum operating frequency of 24 MHz.
[Note] This product is a set package which consists of M30290T-EPB emulation probe and M30263T-42SSB converter board for 42-pin 0.8mm-pitch SSOP.

Target Devices
- M16C Family M16C/Tiny Series M16C/26A Group M30263 (16-bit) * 42-pin 0.8mm-pitch SSOP
Overview
The emulation probe is user-replaceable MCU-dependent hardware tool for the
PC7501 emulator. Connecting this emulation probe to a PC7501 emulator allows
you to configure a debugging environment for your target system.
This set package includes the emulation probe and a converter board to
configure a PC7501 emulation system for the target devices above.
Components
This set package consists of two product packages shown below. These product
packages are also available alone respectively. For details, refer to the
information page of each product.
- M30290T-EPB emulation probe (Discontinued)

- M30263T-42SSB converter board for 42-pin 0.8mm-pitch SSOP(Comes with connecting accessories.)

Connection to Target System

To see detailed connection information, refer to the User's Manual :
- Click the "Documentation" tab button in this page.
- Click "M30290T-EPB User's Manual".
Americas