PC7501 (Discontinued Product)
Target Devices
- M16C Family (32/16-bit, 16-bit)
*Click here for detailed info about supported MCUs of the PC7501 and use-replaceable emulation probes and accessories lineups (both sold separately) accommodate variations between different MCUs.
Overview
The PC7501 emulator has full bus trace and is available for in-circuit emulation in system designed around the M16C Platform of processors. This compact unit is capable of emulation up to 66MHz (i.e., available at over 20MHz) and has many other enhancements of the conventional PC4701U.
This emulator is for common use in some leading-edge MCU of M16C Family. Use-replaceable emulation probes (sold separately) and accessories such as connectors (sold separately) accommodate variations between different MCUs.
Even if you switch MCU to a model appropriate to the new application field, there is no need to worry about degradation in the accuracy of emulation and productivity since there is no necessity for replacement purchases of an emulator debugger (SW) and the emulator main unit.
Each debugging environment for various MCUs can be configured with minimum expenditures of time and budget. That will support to unfurl a wide array of new application products.
An easy migration to the PC7501 system is possible because the bundled emulator debugger is user-interface-compatible with the emulator debugger for already-existing PC4701 systems.
Following are the lineups for the emulation probes and the accessories. Quick reference matrix helps you to choose applicable items accommodate MCU you use.
Lineup:
M3028BT-EPB-3
Emulation Probe for M16C/Tiny Series M16C/28 Group and M16C/29 Group [for PC7501] * Set package which consists of M3028BT-EPB emulation probe and M30291T-64FPD converter board for 64-pin 0.5mm-pitch LQFP This is a successor product to M30291T-EPB-HP (discontinued).
M3028BT-EPB-4
Emulation Probe for M16C/Tiny Series M16C/28 Group and M16C/29 Group [for PC7501] * Set package which consists of M3028BT-EPB emulation probe and M30290T-80FPD converter board for 80-pin 0.5mm-pitch LQFP This is a successor product to M30290T-EPB-HP (discontinued).
Version Information
PC7501 Emulator Debugger for M32C Series
Latest Ver.: V.1.03 Release 00
Released: Jul 1, 2007
Details of upgrade (Tool News)
PC7501 Emulator Debugger for M16C/60,30,20,10, M16C/Tiny and R8C/Tiny Series
Latest Ver.: V.1.03 Release 00
Released: Jul 1, 2007
Details of upgrade (Tool News)
M3T-PD308F (Discontinued product)
Successor of this debugger is PC7501 Emulator Debugger for M32C Series
Details of upgrade
M3T-PD30F (Discontinued product)
Successor of this debugger is PC7501 Emulator Debugger for M16C/60,30,20,10, M16C/Tiny and R8C/Tiny Series
Details of upgrade
Related Resources
Emulation Probe R0E3308B0EPB00 for the M16C/8B Group Released
[Mar. 1, 2009, Tool News]
A Note on Using the Emulation Probe R0E521000EPB00 or the Compact Emulator R0E521000CPE00 for the R8C MCU Family
(With Handling Interrupt Requests)
[1 Dec. 2008, Toolnews]
A Note on Using the Emulation Probe R0E521000EPB00 or the Compact Emulator R0E521000CPE00 for the R8C MCU Family
(With Using Bit CM13)
[1 Dec. 2008, Toolnews]
A Note on Using the Debuggers for the R8C/Tiny MCU Series (the R8C/2A, /2B, /2C, and /2D groups)
[16 Jun. 2008, Toolnews]
A Note on Using the PC7501 Emulator Debugger V.1.03 Release 00 for the M32C/90, M32C/80 and M16C/80 series of MCUs
[1 Apr. 2008, Toolnews]
MCUs Added to the Support Lines of the Emulation Probe--R0E521000EPB00--and the Compact Emulator--R0E521000CPE00-- for the R8C/Tiny MCU Series
[1 Apr. 2008, Toolnews]
MCUs Added to the Support Lines of the Emulation Probe--R0E521000EPB00--and the Compact Emulator--R0E521000CPE00-- for the R8C/Tiny MCU Series
[1 Apr. 2008, Toolnews]
The Protection Board R0E330850ACBP0 for the M16C/62P Group and M16C/80 Series Released
[Mar. 16, 2008, Tool News]
MCU files and the firmware file Update for M30850T2-EPB and M30870T-EPB users
[1 August. 2007, ToolNews]

Renesas IDE High-performance Embedded Workshop

Evaluation Software Tools Download
Americas