Skip to main content

M30830T-RPD-E has been discontinued. In case newly-adopted, take PC7501 and M30830T-EPB instead of it.

Target Devices

  • M16C Family M32C/80 Series M16C/81, M16C/82, M16C/83 Group

Overview

This product is an emulation pod, which is a user-replaceable MCU-dependent hardware tool for the PC4701 emulator.
Connecting this emulation pod to a PC4701 emulator allows you to configure a debugging environment for your target system.

* A specific product of M30830T-RPD-E is equipped with a 2.0cut-version MCU. This MCU needs to be replaced with the upgraded one free of charge. For information, refer tothe Jul. 1, 2002 issue of TOOL NEWS.

Components

  • M30830T-RPD-E emulation pod
  • Evaluation MCU (M30835FJGP) * Already mounted
  • Oscillator board
    Main clock for 20MHz (OSC-3) * Already mounted
  • FLX120-RPD 120-wire flexible cable for connecting to an emulator
  • FLX160 160-wire flexible cable for connecting to target system
  • M30800T-PTC converter board (FLX160 to 100-pin 0.65mm-pitch LCC [100D0] )
  • 100-pin 0.65mm-pitch IC socket (IC61-1004-051)
  • User's manual

Specifications


Applicable emulator PC4701 (except PC4700L and PC4701L)
Supported MCU M32C/81, M32C/82, and M32C/83 Groups
Maximum operating clock frequency 20MHz
MCU mode supported Single-chip mode, Memory expansion mode, Microprocessor mode
Emulation memory
  • Static 1M bytes for internal ROM of MCU (Fixed F80000h-FFFFFFh, 20MHz at zero wait)
  • Dynamic 1.5M bytes for expansion area (Allocable in 256K-byte or 1M-byte blocks, 20MHz at one wait)
Target system voltage 3.0 to 3.6V, 4.2 to 5.5V
Power supply Supplied from the emulator (DC)
Overseas standards US EMI Standards (FCC part 15 Class A)
CE marking (EN55022, EN50082-1)

* For debugging 144-pin MCU, M3T-FLX-144NSD (optional) is required.



Connection to Target System

  

Related Resources

Try before you buy!
Evaluation software tools

Tool News


End of content

Back To Top