M306NKT3-RPD-E (Discontinued product)
- Overview
- Documentation
- Design Support
M306NKT3T-RPD-E has been discontinued.
In case newly-adopted, take
PC7501 and
M306NKT-EPB instead of it.

Target Devices
- M16C Family M16C/60 Series M16C/6N Group (M16C/6N4, M16C/6N5, M16C/6NK, M16C/6NL, M16C/6NM, M16C/6NN)
Overview
This product is an emulation pod, which is a user-replaceable MCU-dependent
hardware tool for the PC4701 emulator.
Connecting this emulation pod to a PC4701 emulator allows you to configure a
debugging environment for your target system.
[Information]
* This pod is designed for a target system with an MCU operating at 16MHz or
less. For more than 16MHz, use the
PC7501 emulator system that supports over the full range of frequencies of
the target MCU .
Components
- M306NKT3-RPD-E emulation pod
- Evaluation MCU * Already mounted
- Oscillator circuit boards
Main clock for 16MHz (OSC-3) * Already mounted
Main clock (OSC-2) - FLX120-RPD 120-wire flexible cable for connecting to an emulator
- M3T-FLX160C 160-wire flexible cable for connecting to the target system
- M30800T-PTC converter board (M3T-FLX160C to 100-pin 0.65mm-pitch LCC [100D0] )
- 100-pin 0.65mm-pitch IC socket made by Yamaichi Electronics Co., Ltd. ( IC61-1004-051)
- User's manual
Specifications
| Applicable emulator | PC4701 ( * Except PC4701L and PC4700L) | ||
| Supported MCU | M16C/6N Group M16C/6N4, M16C/6N5, M16C/6NK, M16C/6NL, M16C/6NM, M16C/6NN | ||
| Maximum operating clock
frequency Target system voltage MCU mode |
M16C/6N4, M16C/6N5 |
Maximum operating clock frequency | 16MHz (at Vcc=4.2 to 5.5V) |
| Target system voltage |
Vcc=4.2 t0 5.5V |
||
| MCU mode | Single-chip mode Memory expansion mode Microprocessor mode |
||
| M16C/6NK, M16C/6NL, M16C/6NM, M16C/6NN |
Maximum operating clock frequency | 16MHz (at Vcc=3.0 to 5.5V) | |
| Target system voltage |
Vcc=3.0 to 5.5V |
||
| MCU mode | Single-chip mode Memory expansion mode Microprocessor mode |
||
| Power supply | Supplied from the emulator (DC) | ||
| Overseas standards | US EMI Standards (FCC part 15 Class A), CE marking (EN55022, EN55024) | ||
Connection to Target System [for M16C/6N4, M16C/6N5]
Connection to Target System [for M16C/6NK, M16C/6NL, M16C/6NM, M16C/6NN]
Americas