M306K7T-RPD-E (Discontinued product)
- Overview
- Documentation
- Design Support
Target Devices
M16C Family M16C/60 Series M16C/6K Group
Overview
The M306K7T-RPD-E is an emulation pod that is used by connecting to the PC4701 emulator for M16C, 7700, 740 Families. It can be used for M16C/6K Group of Renesas 16-bit MCUs.
Components
- M306K7T-RPD-E emulation pod
- Pod Probe M306K5T-PRB * Already mounted
- Evaluation MCU (M30622SAFP, M306K7FCLFP) * Already mounted
- Oscillator circuit boards
Main clock for 8MHz (OSC-3) * Already mounted - FLX120-RPD 120-wire flexible cable for connecting to an emulator
- FLX100 100-wire flexible cable for connecting to the pod probe
- FLX-144NSE converter for 144-pin 0.4mm-pitch TQFP(144PFB-A)
- User's manual
Specifications
| Applicable emulator | PC4701 |
| Supported MCU | M306K7 |
| Maximum operating clock frequency | 8MHz (Vcc=3.3V, 0 wait) |
| MCU mode | Single-chip mode |
| Target system voltage | 3.0 to 3.6V |
| Power supply | Supplied from the emulator (DC) |
| Overseas standards | US EMI Standards (FCC part 15 Class A) CE marking (EN55022, EN50082-1) |
Connection to Target System
Americas