Skip to main content

Target Devices

  • M16C Family M16C/60 Series M16C/6H Group M306H7 (16-bit)

Overview

This product is an emulation pod, which is a user-replaceable MCU-dependent hardware tool for the PC4701 emulator.

Connecting this emulation pod to a PC4701 emulator allows you to configure a debugging environment for your target system.

Components

  • M306H7T3-RPD-E emulation pod
  • Evaluation MCU (M306H3FCFP x 1, M306H7FG-TOOL x 1) * Already mounted
  • Oscillator circuit boards
    Main clock for 16MHz (OSC-3) * Already mounted
    Main clock (OSC-2)
  • FLX120-RPD 120-wire flexible cable for connecting to an emulator
  • M3T-FLX160C 160-wire flexible cable for connecting to the target system
  • M30800T-PTC converter (M3T-FLX160C to 100-pin 0.65mm-pitch LCC:100D0)
  • Resistor arrays for pulling up ports P0 to P5 (51 kΩ x 6)
  • 100-pin 0.65mm-pitch IC socket made by Yamaichi Electronics Co., Ltd. (IC61-1004-051)
  • User's manual

Specifications

Applicable emulator PC4701 ( *Except PC4701L and PC4700L)
Supported MCU M16C/6H Group M306H7
Maximum operating clock frequency 16MHz
MCU mode Single-Chip mode
Target system voltage Vcc1=3.0V to Vcc2, Vcc2=4.5V to 5.5V (f(XIN)=16MHz)
Vcc1=2.0V to Vcc2, Vcc2=2.0V to 5.5V (f(XCIN)=32KHz)
*Vcc2=2.0V to 2.9V operates only in low power dissipation mode.
Power supply Supplied from the emulator (DC)
Overseas standards US EMI Standards (FCC part 15 Class A)
CE marking (EN55022, EN55024)

Connection to Target System

  

Related Resources

Try before you buy!
Evaluation software tools

Tool News


End of content

Back To Top