M306H2T-RPD-E (Discontinued product)
- Overview
- Documentation
- Downloads
- Design Support
Target Devices
- M16C Family M16C/60 Series M16C/6H Group (M306H2)
Overview
This product is an emulation pod, which is a user-replaceable MCU-dependent
hardware tool for the PC4701 emulator.
Connecting this emulation pod to a PC4701 emulator allows you to configure a
debugging environment for your target system.
Components
- M306H2T-RPD-E emulation pod
- Evaluation MCU (M30622SAFP, M306H2MC-TOOL) * Already mounted
- Oscillator circuit boards
Main clock for 10MHz (OSC-3) * Already mounted
Sub clock for 32kHz (OSC-2) * Already mounted - FLX120-RPD 120-wire flexible cable for connecting to an emulator
- FLX160 160-wire flexible cable for connecting to the target system
- M306H2T-PTC converter (FLX160 to 116-pin 0.65mm-pitch LQFP:116P6A-A)
- User's manual
Specifications
| Applicable emulator | PC4701 |
| Supported MCU | M16C/6H Group M306H2 |
| Maximum operating clock frequency | 10MHz (Vcc=5.0V, 0 wait) |
| MCU mode | Single-chip mode, Memory expansion mode, Microprocessor mode |
| Target system voltage | 4.75 to 5.25V |
| Power supply | Supplied from the emulator (DC) |
| Overseas standards | US EMI Standards (FCC part 15 Class A) CE marking (EN55022, EN50082-1) |
Connection to Target System
Americas