Skip to main content

M3062PT3-RPD-E has been discontinued. In case newly-adopted, take PC7501 and M3062PT2-EPB instead of it.

Target Devices

  • M16C Family M16C/60 Series M16C/62P Group (16-bit)
  • M16C Family M16C/30 Series M16C/30P Group (16-bit)

Overview

This product is an emulation pod, which is a user-replaceable MCU-dependent hardware tool for the PC4701 emulator. Connecting this emulation pod to a PC4701 emulator allows you to configure a debugging environment for your target system.


[Information]

This pod is designed for a target system with an MCU operating at 16MHz or less. For more than 16MHz, use the PC7501 emulator system that supports over the full range of frequencies of the target MCU .

Using this emulation pod with the converter board M30262T-PTC (option) allows to configure a PC4701 emulation system for M16C/26 Group M30262 and M16C/6S Group M306S0.

Using this emulation probe with the converter board M306S0T-PRB (option) allows to configure a PC7501 emulation system for M16C/6S Group M306S0.


Components

  • M3062PT3-RPD-E emulation pod
  • Evaluation MCU * Already mounted
  • Oscillator circuit boards
    Main clock for 16MHz (OSC-3) * Already mounted
    Main clock (OSC-2)
  • FLX120-RPD 120-wire flexible cable for connecting to an emulator
  • M3T-FLX160C 160-wire flexible cable for connecting to the target system
  • M30800T-PTC converter board (M3T-FLX160C to 100-pin 0.65mm-pitch LCC [100D0] )
  • 100-pin 0.65mm-pitch IC socket made by Yamaichi Electronics Co., Ltd. (IC61-1004-051)
  • User's manual



Specifications

Applicable emulator PC4701 ( * Except PC4701L and PC4700L)
MCUs Supported M16C/62P Group
M16C/6S Group M306S0 (Signal Converter Board M306S0T-PRB (option) is required.)
M16C/30P Group *1
M16C/26 Group M30262 (Converter Board M30262T-PTC (option) is required.)
Maximum operating clock frequency 16MHz (At Vcc1=Vcc2=3.2-5.5V)
10MHz (At Vcc1=Vcc2=2.7-5.5V)
MCU mode Single-chip mode
Memory expansion mode
Microprocessor mode
Target system voltage 2.7 to 5.5V
Power supply Supplied from the emulator (DC)
Overseas standards US EMI Standards (FCC part 15 Class A)
CE marking (EN55022, EN55024)

*1. With this product, write a "0" to the bit 3 of processor mode register 1 (PM13) when developing a program for the M16C/30P Group.

Connection to Target System

  

Related Resources

Try before you buy!
Evaluation software tools

Tool News


End of content

Back To Top