M30620T2-CNV (Discontinued product)
- Overview
- Documentation
- Design Support
Target Devices
- M16C Family M16C/60 Series M16C/62N, 62 (Discontinued product) Group
Overview
This product is a 3.3V voltage-converting board that is used by connecting to the emulation pod M30620T2-RPD-E for M16C/62 (Discontinued) and M16C/62A Group. It can be used for M16C/62N Group MCUs. With the M30620T2-CNV, the M30620T2-RPD-E allows you to debug M16C/62N .
Components
- 3.3V voltage-converting board
- User´s manual
Specifications (In Combination with M30620T2-RPD-E)
| Applicable emulator | PC4701 | |
| Supported MCU |
M16C/62N Group * Note : An evaluation MCU is M16C/62A. |
|
| Input voltage condition | VIH | Min. 2.97 V |
| VIL | Max. 0.66 V | |
| Maximum operating clock frequency |
16MHz (Vcc=3.0 to 3.6V, 0 wait) |
|
| "H" output voltage | VOH | Min. 2.5 V |
|
Max. 3.7 V * Note : Time when it exceeds 3.6 V is less than 10 ns, and its frequency is up to once a cycle. |
||
| MCU mode |
Single-chip mode Memory expansion mode Microprocessor mode |
|
| Target system voltage |
3.0 to 3.6V *Note : For 2.2 to 3.0 V at 10MHz or less, M30620TL-RPD-E is required. |
|
Schematic View of Connecting M30620T2-CNV to M30620T2-RPD-E
.
Americas