M30610T-RPD-E (Discontinued product)
- Overview
- Documentation
- Design Support
Target Devices
M16C Family M16C/60 Series M16C/61 Group
Overview
The M30610T-RPD-E is an emulation pod that is used by connecting to the PC4701 emulator for M16C, 7700, 740 Families. It can be used for M16C/61 Group of Renesas 16-bit MCUs.
Components
- M30610T-RPD-E emulation pod
- Evaluation MCU (M30612SFP) * Already mounted
-
Oscillator circuit boards
Main clock for 10MHz (OSC-3) * Already mounted
Sub clock for 32kHz (OSC-2) * Already mounted - FLX120-RPD 120-wire flexible cable for connecting to an emulator
- FLX100 100-wire flexible cable for connecting to the target system
- M3T-FLX-100LCC probe header (FLX100 to 100-pin 0.65mm-pitch LCC [100D0] )
- User's manual
Specifications
| Applicable emulator | PC4701 |
| Supported MCU | M16C/61 Group |
| Maximum operating clock frequency | 10MHz (Vcc=5V, 0 wait), 7MHz (Vcc=3V, 1 wait) |
| MCU mode |
Single-chip mode, Memory expansion mode, Microprocessor mode |
| Target system voltage | 2.7 to 5.5V |
| Power supply | Supplied from the emulator (DC) |
| Overseas standards |
US EMI Standards (FCC part 15 Class A) CE marking (EN55022, EN50082-1) |
Connection to Target System
Americas