Skip to main content

Target Devices

  • M16C Family M16C/20 Series M16C/24 Group (M30245)


Overview

This product is an emulation pod, which is a user-replaceable MCU-dependent hardware tool for the PC4701 emulator.
Connecting this emulation pod to a PC4701 emulator allows you to configure a debugging environment for your target system.

[IMPORTANT]
This emulation pod does not allow to emulate the AND flash control circuit. For verification of an AND flash control circuit, use a mass-produced MCU such as a flash-version.

[INFORMATION]
The specific product released on October 16, 2003 is equipped with an evaluation MCU has precautions indicated in "RENESAS TECHNICAL NEWS No. M16C-112-0309 "M30245MC/8-XXXGP Cautions on Serial I/O ". For free upgrade to the improved model, see the Mar 1, 2004 issue of TOOL NEWS.

Components

  • M30245T3-RPD-E emulation pod
  • Evaluation MCU (M30245MC-XXXGP × 2) * Already mounted
  • Oscillator circuit boards
    Main clock for 16MHz (OSC-3) * Already mounted
    Main clock (OSC-2)
  • FLX120-RPD 120-wire flexible cable for connecting to an emulator
  • FLX100 100-wire flexible cable for connecting to the target system
  • M3T-FLX-100NSD converter (for connecting FLX100 to 100-pin 0.5mm-pitch LQFP)
  • Network resistor for pulling up ports P0 to P5 (51kΩ × 12)
  • User's manual



Specifications

Applicable emulator PC4701 (excluding PC4701L and PC4700L)
Supported MCU M16C/24 Group (M30245)
Maximum operating clock frequency 16MHz (Vcc=3.3V, 0 wait)
MCU mode Single-chip mode
Memory expansion mode
Microprocessor mode
Target system voltage 3.0 to 3.6V
Power supply Supplied from the emulator (DC)
Overseas standards
(Now applying for approval.)
US EMI Standards (FCC part 15 Class A)
CE marking (EN55022, EN55024)



Connection to Target System

Related Resources

Try before you buy!
Evaluation software tools

Tool News


End of content

Back To Top