M30240T-RPD-E (Discontinued product)
- Overview
- Documentation
- Design Support
Target Devices
- M16C Family M16C/20 Series M16C/24 Group (M30240)
Overview
This product is an emulation pod, which is a user-replaceable MCU-dependent
hardware tool for the PC4701 emulator.
Connecting this emulation pod to a PC4701 emulator allows you to configure a
debugging environment for your target system.
Components
- M30240T-RPD-E emulation pod
- Evaluation MCU (M30240-TOOL × 2) * Already mounted
- Oscillator circuit boards
Main clock for 12MHz (OSC-2)* Already mounted
Main clock (OSC-2) - FLX120-RPD 120-wire flexible cable for connecting to an emulator
- FLX100 100-wire flexible cable for connecting to the target system
- M3T-FLX-80LCC converter board (FLX100 to 80-pin 0.8mm-pitch LCC [80D0] )
- User's manual
Specifications
| Applicable emulator | PC4701 |
| Supported MCU | M16C/24 Group (M30240) |
| Maximum operating clock frequency | 12MHz (Vcc=4.75 to 5.25, 0 wait) |
| MCU mode | Single-chip mode |
| Target system voltage | 4.75 to 5.25V |
| Power supply | Supplied from the emulator (DC) |
| Overseas standards | US EMI Standards (FCC part 15 Class A) CE marking (EN55022, EN50082-1) |
Connection to Target System
Americas