M30220TF-PRB (Discontinued product)
- Overview
- Documentation
- Downloads
- Design Support
Target Devices
M16C Family M16C/20 Series M16C/22 Group
Overview
The M30220TF-PRB is pod probe that is used by connecting to the emulation pod
for M16C/22 Group (M30220, M30221 Groups) of Renesas 16-bit MCUs. This pod is
for debugging a control program reprogramming flash memory used in the CPU
rewrite mode of M 16C/20 Series.
Components
- M30220TF-PRB pod probe
- Evaluation MCU (M30220GP-EVA, M30220GP-PORT) * Already mounted
- User's manual
Specifications
| Applicable emulator | PC4701 |
| Emulation pod | M30200T-RPD-E |
| Supported MCU | M16C/22 Group (M30220, M30221 Groups) |
| Maximum operating clock frequency |
10MHz (Vcc=4.0 to 5.5V, 0 wait), 7MHz (Vcc=2.7 to 5.5V, 1 wait) |
| MCU mode | Single-chip mode |
| Programming or erasing flash memory | Up to 100 times |
| Emulation memory | 1M byte |
| Target system voltage | 2.7 to 5.5V |
Connection to Target System (Emulation Pod - Pod Probe - Target System)
Americas