M30220T-PRB (Discontinued product)
- Overview
- Documentation
- Design Support
Target Devices
M16C Family M16C/20 Series M16C/22 Group
Overview
The M30220T-PRB is a pod probe that is used by connecting to the emulation pod
for M16C/20 Series. It can be used for M16C/22 Group (M30220, M30221 Groups)
of Renesas 16-bit MCUs.
Components
- M30220T-PRB pod probe
- Evaluation MCU (M30220GP-EVA, M30220GP-PORT) * Already mounted
- Converter to 144-pin LQFP package (M3T-FLX-144NSD)
- User's manual
Specifications
| Applicable emulator | PC4701 |
| Emulation pod | M30200T-RPD-E |
| Supported MCU | M16C/22 Group (M30220, M30221 Groups) |
| Maximum operating clock frequency |
10MHz (Vcc=4.0 to 5.5V, 0 wait), 7MHz (Vcc=2.7 to 5.5V, 1 wait) |
| MCU mode | Single-chip mode |
| Emulation memory | 1M byte |
| Target system voltage | 2.7 to 5.5V |
Connection to Target System (Emulation Pod - Pod Probe - Target System)
Americas