Skip to main content

Target Devices

  • M16C Family M16C/20 Series (except M16C/24 Group)

Overview

The M30200T-RPD-E is an emulation pod that is used by connecting to the PC4701 emulator for M16C, 7700, 740 Families.
It can be used for M16C/20 Series (except M16C/24 Group) of Renesas 16-bit MCUs.
Using this emulation pod with the pod probe (option) for the target MCU allows you to connect the emulator with the target system.

Components

  • M30200T-RPD-E emulation pod
  • Oscillator boards
    Main clock for 10MHz (OSC-3) * Already mounted
    Main clock (OSC-2)
    Sub clock for 32kHz (OSC-2) * Already mounted
  • FLX120-RPD 120-wire flexible cable for connecting to an emulator
  • FLX64 64-wire flexible cable for connecting to a pod probe
  • FLX64-PRB converter board for connecting to a pod probe
  • User's manual


Specifications

Applicable emulator PC4701
Supported MCU M16C/20 Series (except M16C/24 Group)
Maximum operating clock frequency 10MHz (Vcc=5V, 0 wait)
MCU mode Single-chip mode
Target system voltage 2.7 to 5.5V
Power supply Supplied from the emulator (DC)
Overseas standards US EMI Standards (FCC part 15 Class A)
CE marking (EN55022, EN50082-1)

* This product is available for 10MHz (Vcc=5V) target system.

Connection to Target System

  

* The direction of placement depends on MCU on the target system or it direction.
* See the User's manual for connecting the emulation pod and a pod probe. See the sheet of each pod probe about connecting the pod probe and target system

Related Resources

Try before you buy!
Evaluation software tools

Tool News


End of content

Back To Top