Skip to main content

Target Devices

  • M16C Family M16C/10 Series M16C/1N Group

Overview

The M301N2T-PRB is a pod probe that is used by connecting to the emulation pod for M16C/10 Series. It can be used for M16C/1N Group of Renesas 16-bit MCUs.

Components

  • M301N2T-PRB pod probe
  • Evaluation MCU (M301N2RGP) * Already mounted
  • User's manual

Specifications

Applicable emulator PC4701 ( * Except PC4701L and PC4700L)
Emulation pod M30100T3-RPD-E
Supported MCU M16C/1N Group
Maximum operating clock frequency 16MHz (Vcc=4.2 to 5.5V, 0 wait)
MCU mode Single-chip mode
Emulation memory 1M byte
Target system voltage 4.2 to 5.5V

Precautions

When debugging the MCU using this product, be careful about the following precautions :
Timer X When the device is to be operated in pulse period measurement mode, be sure to use timer C.
Timer Z When operating in programmable wait one-shot generation mode, an invalid interrupt may be generated at the end of TZOUT waveform output. Please do not use programmable wait one-shot generation mode of timer Z.
Timer C To measure the frequency of the on-chip oscillator, be sure to use timer Y.
INT1, 2, 3 (1)To clear the INT input enable bit to 0, set the interrupt priority level to 0 before setting the INT input enable bit to 0.
(2)To set the direction register for the corresponding port to 1, set the interrupt priority level to 0 before setting the direction register value to 1.

Connection to User System (Emulation Pod - Pod Probe - User System)

 

Related Resources

Hardware Upgrade (for TS)
[01 Jul 2005, Tool News]

Try before you buy!
Evaluation software tools

Tool News


End of content

Back To Top