M30100T-RPD-E (Discontinued product)
- Overview
- Documentation
- Design Support
Target Devices
- M16C Family M16C/10 Series
Overview
This product is an emulation pod, which is a user-replaceable MCU-dependent
hardwear tool for the PC4701 emulator.
Connecting this emulation pod with a pod probe (available
separately) to a PC4701 emulator allows you to configure a debugging
environment for your target system.
[Information]
* Upon the upgrade of the pod probe
M30100T-PRB (now equipped with a ES-version MCU), this emulation pod also
needs to be upgraded. For information on timing of free-upgrade, a TOOL NEWS
will make it known to users at a later date.
Components
- M30100T-RPD-E emulation pod
- Oscillator board: Main clock for 16MHz (OSC-3) * Already mounted
- Oscillator board: Bare-board (OSC-2)
- Flexible cable for connecting PC4701 (FLX120-RPD)
- Floppy disk (Custom command RESET_10)
- User's manual
Pod Probe Required
| Target MCU Group | Pod probe |
| M30100 |
M30100T-PRB |
| M30102 |
Specifications
| Applicable emulator | PC4701 |
| Supported MCU | M16C/10 Series |
| Maximum operating clock frequency | 16MHz (Vcc=5V, 0 wait) |
| MCU mode | Single-chip mode |
| Emulation memory | 1M bytes |
| Target system voltage | 2.7 to 5.5V |
| Power supply | Supplied from the emulator (DC) |
| Overseas standards | US EMI Standards (FCC part 15 Class A), CE marking (EN55022, EN55024) |
Connection to Target System
* The direction of placement depends on MCU on the target system or
it's direction.
* See the User's manual for connecting the emulation pod and a pod probe. See
the sheet of each pod probe for required connectors, connecting the pod probe
to target system etc.
Americas