M30100T-PRB (Discontinued product)
- Overview
- Documentation
- Design Support
Target Devices
- M16C Family M16C/10 Series M16C/10 Group
Overview
The M30100T-PRB is a pod probe that is used by connecting to the emulation
pod for M16C/10 Series. It can be used for M16C/10 Group (M30100 and M30102
Groups) of Renesas 16-bit MCUs.
* This product released this time is a specific product equipped with an
ES-version MCU. After the mass-produced model is released, this MCU needs to be
replaced with the upgraded one free of charge. For information on timing of
free-upgrade, a TOOL NEWS will make it known to users at a later date.
Components
- M30100T-PRB pod probe
- Evaluation MCU (M30102-TOOL) * Already mounted
- User's manual
Specifications
| Applicable emulator | PC4701 |
| Emulation pod |
M30100T3-RPD-E M30100T-RPD-E (Discontinued) |
| Supported MCU | M16C/10 group (M30100 and M30102 groups) |
| Maximum operating clock frequency | 16MHz (Vcc=4.8 to 5.5V, 0 wait) *1 12MHz (Vcc=4.2 to 5.5V, 0 wait) 5MHz (Vcc=2.7 to 5.5V, 0 wait) |
| MCU mode | Single-chip mode |
| Emulation memory | 1M byte |
| Target system voltage | 2.7 to 5.5V |
*1. When the lot No. 2AS001 to 2AS030 of M30100T-PRB, 16MHz (Vcc=4.2 to
5.5V, 0 wait) .
Connection to Target System (Emulation Pod - Pod Probe - Target System)
Americas