Skip to main content

Target Devices

  • M16C Family M16C/10 Series (16-bit)

Overview

.

The emulation pod is user-replaceable MCU-dependent hardware tool for the PC4701 emulator.

Connecting this emulation pod with a pod probe (available separately) to a PC4701 emulator allows you to configure a debugging environment for your target system.

Components

  • M30100T3-RPD-E emulation pod
  • Oscillator board: Main clock for 16MHz (OSC-3) * Already mounted
  • Oscillator board: Bare-board (OSC-2)
  • Flexible cable for connecting PC4701 (FLX120-RPD)
  • User's manual

Pod Probe Required

Target MCU Group Pod probe
M30100 M30100T-PRB
M30102
M301N2 M301N2T-PRB

Specifications

Applicable emulator PC4701 ( * Except PC4701L and PC4700L)
MCUs Supported M16C/10 Series
Maximum operating clock frequency 16MHz (Vcc=5V, 0 wait)
MCU mode Single-chip mode
Emulation memory 1M bytes
Target system voltage 2.7 to 5.5V
Power supply Supplied from the emulator (DC)
Overseas standards US EMI Standards (FCC part 15 Class A),
CE marking (EN55022, EN55024)

Connection to Target System [for M30100T-PRB]

 

Connection to Target System [for M301N2T-PRB]

 

Related Resources

Try before you buy!
Evaluation software tools

Tool News


End of content

Back To Top