PC4701U (Discontinued product)
Target Devices
- M16C Family (32/16-bit, 16-bit)
- 7700 Family (16-bit)*1
- 740 Family (8-bit)*2
*1:
Support for 7700 family MCUs is limited to customers who have already adopted these products. All emualtion pods and emulator debuggers (software) for the PC4701U emulator have already been discontinued.
*2:
Emulation pods and emulator debuggers for the PC4701 emulator are discontinued. A compact emulator for the 740 Family, the M38000T2-CPE, is available instead. The compact emulator is an in-circuit emulator with an extremely compact design featuring frequently used full-fledged debug functions, such as a real-time trace and hardware breaks. The compact emulator is available for one-fifth the cost of the PC4701U emulator system.
Overview
The PC4701U emulator system creates a flexible development environment,
improving the debugging efficiency of your applications.
This emulator is for common use in many MCU of M16C, 7700, and 740 Families, up
to 20MHz. Use-replaceable emulation pods (sold separately) and accessories such
as connectors (sold separately) accommodate variations between different
MCUs.
Even if you switch MCU to a model appropriate to the new application field,
there is no need to worry about degradation in the accuracy of emulation and
productivity since there is no necessity for replacement purchases of an
emulator debugger (SW) and the emulator main unit.
Each debugging environment for various MCUs can be configured with minimum
expenditures of time and budget. That will support to unfurl a wide array of
new application products.
* The PC4701U is following abundant debugging functions of the earlier PC4701HS
and PC4701M.
Related Resources
PC4701 Emulator Debugger for M32C Series and M16C/80 Series
Software Update V.1.03 Release 00
[1 July. 2007, ToolNews]
PC4701 Emulator Debugger for M16C/60,30,20,10 and M16C/Tiny
Series Software Update V.1.03 Release 00
[1 July. 2007, ToolNews]
PC4701 Emulator Debugger for 740 Family Software Update V.1.02
Release 00
[16 Sept. 2006, ToolNews]

Renesas IDE High-performance Embedded Workshop

Evaluation Software Tools Download
Americas