Skip to main content

Target Devices

  • 740 Family 7600 Series 38C5 Group

Overview

M38C59T-RLFS is an emulator MCU board that is used by connecting to the PC4701 emulator system or the compact emulator M38000T2-CPE. It is for the 38000 Series 38C5 Group MCU.

Components

  • Emulator MCU board (M38C59T-RLFS)
  • Evaluation MCU (M38C59RLFS) * Already mounted
  • Converter board for connecting to 80-pin 0.8mm-pitch LCC (M3T-F160-80LCC)
  • User's manual

Specifications

Applicable emulator PC4701 (+ M38000TL2-FPD)
or
Compact emulator M38000T2-CPE
Supported MCU 38000 Series 38C5 Group
Maximum operating clock frequency 12.5 MHz (at Vcc = 4.5 to 5.5 V)
8 MHz (at Vcc = 4.0 to 5.5 V)
6 MHz (at Vcc = 1.8 to 5.5 V)
MCU mode Single-chip mode
Target system voltage 1.8 to 5.5V
Power supply Supplied from the target system

Connection Procedure

(1) Mount an LCC socket on the target system.
(2) Attach the M3T-F160-80LCC to the M38C59T-RLFS. (factory-installed)
(3) Attach the tip of the probe of the emulator to the M38C59T-RLFS.
(4) Attach the M3T-F160-80LCC to the LCC socket.

* Before using the M38C59T-RLFS, be sure to read "7. Precautions" in the user's manual.

Connection to Target System

* For optional products (accessories), refer to Accessory Guide.

Related Resources

Try before you buy!
Evaluation software tools

Tool News


End of content

Back To Top