M38000TL2-FPD (Discontinued product)
- Overview
- Documentation
- Downloads
- Design Support
M38000TL2-FPD has been discontinued. In case newly-adopted, take M38000T2-CPE instead of it.

Target Devices
- 740 Family
Overview
This product is an emulation pod, which is a user-replaceable MCU-dependent
hardware tool for the PC4701 emulator.
Connecting this emulation pod to a PC4701 emulator allows you to configure a
debugging environment for your target system.
Notes
- M38000TL2-FPD cannot supply power to the user target. Prepare a separate power supply for the target.
- If M38000TL2-FPD connects to an emulator MCU (M3XXXXRFS) that has a flat package without a screw lock, a PCA4933 converter separately available from Renesas must be used.
- When using the M38049RLSS emulator MCU for the 3803/3804 group MCUs, you may need the problem-fixed board M38049T-CNV (free of charge). The M38049T-CNV comes with M38049RLSS shipped on and after September 1, 2004. For details, see the ToolNews.
Features
- Compact size realized by gate arrays
- Can operate with a low supply voltage (2.0 to 5.5V)*.
* Within MCU specifications
Components
- M38000TL2-FPD emulation pod
- M3T-28DP-WS (28-pin DIP type MCU probe header)
- M3T-32LCC-S (32-pin LCC type MCU probe header)
- Flexible cable for connecting target system (PCA7733)
- RESET, GND and Vcc cables with overcurrent protection circuit (M38000TL2-PSW)
- User's manual
Specifications
| Applicable emulator | PC4701 |
| Supported MCU | 740 Family MCUs which have an emulator MCU |
| Maximum operating clock frequency | 16MHz*1 (Vcc=5V, high-speed mode*2) |
| MCU mode | Single-chip mode, Memory expansion mode, Microprocessor mode |
| Stack capacity | 3 bytes maximum |
| Halt cycles in run-time debug | [16-byte dump] Approx. 380 phi cycles [16-byte fill] Approx. 280 phi cycles |
| Power supply | Supplied from the emulator (DC) |
| User power voltage | 2.0 to 5.5V*1 |
| Operating environmental conditions | [Temperature] 5 to 35 ºC, [Humidity] 20 to 80% |
| Storage environmental conditions | [Temperature] -10 to 60 ºC, [Humidity] 0 to 90% |
| Overseas standards | EMI Standards (FCC part 15 Class A), CE marking (EN55022, EN50082-1) |
* 1. Within MCU specifications
* 2. High-speed mode : f(ø)=f(Xin)/2
* M38000TL2-FPD is a product which got the declaration of conformity for EMC
and safety standards (for Europe and the U.S.). To use M38000TL2-FPD outside
Japan, be sure to use the emulator which got the declaration of conformity for
EMC and safety standards.
Related Resources
Successor Product : M38000T2-CPE
Announcement
of discontinuing
[16 Oct. 2005, Tool News]
Americas