Skip to main content

Target Devices

  • 740 Family 7600 Series 7641, 7643 Group

Overview

This product is an emulation pod, which is a user-replaceable MCU-dependent hardwear tool for the PC4701 emulator. Connecting this emulation pod to a PC4701 emulator allows you to configure a debugging environment for your target system.

Components

  • M37641T2-RPD-E emulation pod
  • Evaluation MCU (M37641M8-XXXFS) * Already mounted
  • Evaluation MCU (M37643M8-XXXFS)
  • Oscillator circuit (XIN=24MHz, OSC-3) * Already mounted
  • Oscillator circuit (XCIN=32.768kHz, OSC-2) * Already mounted
  • Oscillator circuit (OSC-2)
  • 100-wire flexible cable (FLX100)
  • 120-wire flexible cable (FLX120-RPD)
  • Converter for connecting FLX100 to 80-pin 0.8mm-pitch LCC [80D0] (M3T-FLX-80LCC)
  • 80-pin 0.8mm-pitch IC socket made by Yamaichi Electronics Co., Ltd. (IC61-080-081)
  • User´s manual



Specifications

Applicable emulator PC4701
Supported MCU 7600 Series 7641, 7643 Group
Maximum operating clock frequency 24MHz (Ø = 12MHz, Vcc = 4.5 to 5.25V, 0 wait)
24MHz (Ø = 6MHz, Vcc = 3.0 to 3.6V, 0 wait)
MCU mode Single-chip mode, Memory expansion mode,
Microprocessor mode
Target system voltage 3.0 to 3.6V, 4.5 to 5.25V
Power supply Supplied from the emulator(DC)
Overseas standards US EMI Standards (FCC part 15 Class A),
CE marking (EN55022, EN52024)



Connection to Target System

  

Related Resources

Try before you buy!
Evaluation software tools

Tool News


End of content

Back To Top