M37630T-RFS (Discontinued product)
- Overview
- Documentation
- Downloads
- Design Support
Target Devices
- 740 Family 7600 Series 7630 Group
Overview
This product is an emulator MCU board for the M38000TL2-FPD emulation pod in the PC4701 emulator system.
Components
- Emulator connection board (M37630T-RFS)
- Interface unit (PCA4628B)
- TQSOCKET (TQSOCKET044SAG)
- TQPACK (TQPACK044SA)
- Board for QFP package MCU (PCA4628)
- MCU (M37630E4FS)
- User's manual
Applications
-
As an emulator MCU for 7630 Group
Insert M37630E4FS MCU to M37630T-RFS emulator connection board, and connect the probe of the emulation pod to M37630T-RFS. Solder TQPACK to the foot pattern for 44-pin 0.8mm-pitch QFP (44P6N-A) of the target system, and attach M37630T-RFS via TQSOCKET.
-
For target system on-board evaluation
Insert an MCU with internal PROM to PCA4628 board, and replace M37630T-RFS emulator connection board with PCA4628 for on-board evaluation using an MCU with internal PROM.
Connection to Target System
Americas