Skip to main content

Target Devices

  • 740 Family 7200 Series

Overview

M37207T-RPD is an emulation pod that is used by connecting to the PC4701 emulator for M16C, 7700, 740 Families. It can be used for 7200 Series.

Components

  • M37207T-RPD emulation pod
  • Evaluation MCU (M37207EFFS) * Already mounted
  • Oscillator circuit for 8MHz (OSC-2) * Already mounted
  • Oscillator circuit (OSC-2)
  • FLX64 64-wire flexible cable
  • FLX120-RPD 120-wire flexible cable
  • M37207T-PTC probe header (FLX64 to 64-pin 1.778mm-pitch SDIP :64P4B)
  • M37201T-PTCA probe header (FLX64 to 80-pin 0.8mm- pitch LCC : 80D0)
  • User's manual


Specifications

Applicable emulator PC4701
Supported MCU M37207
Maximum operating clock frequency 8MHz (Oscillator circuit OSC-2, Vcc=5V)*1
MCU mode Single-chip mode
Target system voltage 5.0V
Power supply Supplied from the emulator (DC)

*1. Within MCU specifications

Connection to Target System

This pod is connected with a target system in either of the following procedures according to the type of the target MCU package:

  • For 64-pin 1.778mm-pitch SDIP
  • 'M37207T-RPD' - 'FLX64' - 'M37207T-PTC'- 'target system'
  • For 80-pin 0.8mm-pitch LCC
  • 'M37207T-RPD' - 'FLX64' - 'M37201T-PTCA' - 'LCC socket' (sold separately) - 'target system'

Related Resources

Try before you buy!
Evaluation software tools

Tool News


End of content

Back To Top