Skip to main content

Target Devices

  • 720 Family 4500 Series 4570 Group

 

Overview

The M34570T-MCU is an MCU board for 4570 Group of Renesas 4-bit MCUs.
The board is used by inserting into a slot of the PC4504 emulator.

 

Debug Functions

  • Start, stop and single-step program execution from any address.
  • Referencing/changing program contents.
  • Referencing/changing the internal RAM, registers and flags of the evaluation MCU.

 

Components

  • M34570T-MCU *1
  • 2-wire cable for external trigger signal
  • 80-wire half-pitch cable
  • 40-wire standard-pitch cable
  • 80-wire half-pitch cable -> 4-wire standard-pitch cable conversion board (PCA4029)
  • Oscillator board (OSC-2)
  • User's manual

 

*1. Hardware configuration is as follows:

  • Evaluation MCU (M34570E8FP) and peripheral circuit
  • EPROM for storing monitor program
  • I/O buffer/latch circuit

 

Specifications

MCU Supported 4570 Group
Applicable emulator PC4504
Maximum operating clock frequency 4.2MHz (oscillator board OSC-2)
Target system voltage 3V or 5V
Power supply Supplied from DC power supply of the emulator
Board dimensions 233mm × 135mm

 

Connection to Target System

  • When target MCU is 40-pin standard-pitch dual in-line pin
    'M34570T-MCU' -> '80-wire half-pitch cable' -> 'PCA4029' -> '40-wire standard-pitch cable' -> 'target system'

Related Resources

Tool News


End of content

Back To Top