Skip to main content

Target Devices

  • 720 Family 4500 Series 4551, 4555 Groups

Overview

The M34551T2-MCU is an MCU board for 4551 and 4555 Groups of Renesas 4-bit MCUs.
The board is used by inserting into a slot of the PC4504 emulator.
An M34551T2-MCU board with an EPROM (M5M27C256A or M5M27C512A) in which an application program is written can be use as an evaluation board. *1

*1. For a 4551 Group MCU, use of the corresponding one-time PROM version MCU (for evaluation) is recommend.



Debug Functions

  • Start, stop and single-step program execution from any address.
  • Referencing/changing program contents.
  • Referencing/changing the internal RAM, registers and flags of the evaluation MCU.



Components

  • M34551T2-MCU*2
  • 2-wire cable for external trigger signal
  • 100-wire half-pitch cable
  • 50-wire standard-pitch cable
  • 100-wire half-pitch cable -> 50-wire standard-pitch cable conversion board (PCA4029)
  • Evaluation MCU (M34551E8FP)
  • Oscillator board (OSC-2)
  • PCA7745 ROM board
  • Rubber feet
  • Power supply cable
  • User's manual

*2. Hardware configuration is as follows:

  • Evaluation MCU (M34551E8FP [not mounted] or M34555M4-002FP [Already mounted]) and peripheral circuit
  • EPROM for storing monitor program
  • I/O buffer/latch circuit

Specifications

MCU Supported 4551, 4555 Groups
Applicable emulator PC4504
Maximum operating clock frequency 4MHz (oscillator board OSC-2)
Sub clock frequency 32kHz (Crystal oscillator)
Target system voltage 3V or 5V
Power supply Supplied from DC power supply of the emulator
Board dimensions 233mm × 135mm



Connection to Target System

  • When target MCU is 50-pin standard-pitch dual in-line pin
    'M34551T2-MCU' -> '100-wire half-pitch cable' -> 'PCA4029' -> '50-wire standard-pitch cable' -> 'target system'



Related Resources

Tool News


End of content

Back To Top