Skip to main content

Target Devices

  • 720 Family 4500 Series 4550 Group



Overview

The M34550T-MCU is an MCU board for 4550 Group of Renesas 4-bit MCUs.
The board is used by inserting into a slot of the PC4504 emulator.

Debug Functions

  • Start, stop and single-step program execution from any address.
  • Referencing/changing program contents.
  • Referencing/changing the internal RAM, registers and flags of the evaluation MCU.


Components

  • M34550T-MCU*1
  • 2-wire cable for external trigger signal
  • 80-wire half-pitch cable
  • 80-wire half-pitch cable -> 40-pole dual in-line connector conversion board (PCA4984A, PCA4984B)
  • Oscillator board (OSC-2)
  • User's manual


*1. Hardware configuration is as follows:

  • Evaluation MCU (M34550M8-000FP) and peripheral circuit
  • EPROM for storing monitor program
  • I/O buffer/latch circuit


Specifications

MCU Supported 4550 Group
Applicable emulator PC4504
Maximum operating clock frequency 910kHz (oscillator board OSC-2)
Sub clock frequency 32kHz (Crystal oscillator)
Target system voltage 3V
Power supply Supplied from DC power supply of the emulator
Board dimensions 233mm × 135mm


Connection to Target System

  • When target MCU is 80-pin standard-pitch dual in-line pin
    'M34550T-MCU' -> '80-wire half-pitch cable' -> 'PCA4984A / PCA4984B' -> 'target system'

  • 80-pin 0.8mm-pitch LCC pitch (80D0) socket
    'M34550T-MCU' -> '80-wire half-pitch cable' -> 'PCA7780G02 (optional)'*2 -> 'target system'

  • *2.PCA7780G02 : flexible board for 80-pin QFP package


Related Resources

Tool News


End of content

Back To Top