LCE-78K0S

The LCE-K0S is a comprehensive, low cost, full function In-Circuit Emulator (ICE) for developing embedded systems based on 8-bit 78K0S family of microcontrollers. The LCE-K0S supports full-featured ICE functions and an on-board Flash Programming Interface. A removable daughter board or emulation board provides emulation functions specific to a particular 78K0S family of microcontrollers.
Features
- Real-time in-circuit emulation and flash programmer
- Parallel interface to PC via DB25 connector
- Source-level debugging in C language or Assembly language
- Emulation memory - Up to 48 KB internal ROM and 1 KB internal RAM
- Breakpoint settings - Up to 16 program fetch breakpoints and 2 data access breakpoints
- Trace capabilities up to 64K frames for fetch, read or write access with time stamping
Americas