IE-V850E-MC (Discontinued product)
- Overview
- Documentation
The IE-V850E-MC is an in-circuit emulator (5V) for the V850E microcontrollers. Use it in combination with the option boards shown below, according to the compatible microcontroller.
Features
- IE-703116-MC-EM1(In-circuit Emulator Option Board for the V850E/IA1 microcontroller)
- IE-703114-MC-EM1(In-circuit Emulator Option Board for the V850E/IA2 microcontroller)
Americas