G1 Emulator (Discontinued product)
- Overview
- Documentation
- Downloads
- Design Support
Overview
The G1 emulator is an in-circuit emulator for the V850ES microcontrollers. Use it in combination with the option boards, according to the compatible microcontrollers.
Lineup
| MCU | Package | Emulator | Adapter/Socket | Emulation Probe | PC Interface Board | |
|---|---|---|---|---|---|---|
| Main Unit | Emulation Board | |||||
| V850ES/SA2 | 100-pin TQFP 14x14mm | IE-V850ES-G1 | IE-703204-G1-EM1 | NQPACK100SD *1 YQPACK100SD *1 HQPACK100SD *1 YQSOCKET100SDN *1 YQGUIDE *1 | SWEX-100SD-1 *1 (Coaxial cable) | IE-70000-CD-IF-A IE-70000-PCI-IF-A |
| V850ES/SA3 | 121-pin FBGA 12x12mm | CSICE121A1312N03 *1 LSPACK121A1312N01 *1 CSSOCKET121A1312N01 *1 | SWEX-120SE-1 *1 (Coaxial cable) | |||
| V850ES/SG2 | 100-pin LQFP 14x14mm | IE-703288-G1-EM1 | EV-703288GC100 | Emulation probe is included with emulation boards. | ||
| V850ES/SG2 | 100-pin QFP 14x20mm | EV-703288GF100 | ||||
| V850ES/SJ2 | 144-pin LQFP 20x20mm | EV-703288GJ144 | ||||
| V850ES/FE2 | 64-pin TQFP 10x10mm | IE-703239-G1-EM1 | EV-703239GB64 | |||
| V850ES/FF2 | 80-pin TQFP 12x12mm | EV-703239GK80 | ||||
| V850ES/FG2 | 100-pin LQFP 14x14mm | EV-703239GC100 | ||||
| V850ES/FJ2 | 144-pin LQFP 20x20mm | EV-703239GJ144 | ||||
| μPD703229Y | 100-pin LQFP 14x14mm | EV-703239GC100 | ||||
| V850ES/ST2 | 120-pin TQFP 14x14mm | IE-703220-G1-EM1 | EV-703220GC120 | |||
| V850ES/ST2 | 144-pin LQFP 20x20mm | EV-703220GJ144 | ||||
| V850ES/PM1 | 100-pin LQFP 14x14mm | IE-703228-G1-EM1 (A/D BOARD, Flat cable, NQPACK100SD, YQPACK100SD, HQPACK100SD, YQSOCKET100SDN, YQGUIDE) | NQPACK100SD *1 YQPACK100SD *1 HQPACK100SD *1 YQSOCKET100SDN *1 YQGUIDE *1 | Emulation probe is not available. Connects target system via flat cable and A/D BOARD. | ||
*1 Manufactured by Tokyo Eletech Corporation
The power supply is contained in the main unit.
Americas