E8000 (Discontinued product)
Features
- Realtime emulation
- Allows real-time emuration of the target device according to the bus cycle (at a maximum speed of 15ns).
- Sophisticated functionality
- Available to debug the user program using the HDI which runs on Microsoft® Windows®95, Microsoft® Windows®98, Microsoft® Windows NT® and Windows ®2000 with pointing device such as mouse.
- Allows high-speed download of the load module at 1.2Mbytes per second.
- Powerful debug function
- Trace function
- Large bus cycle capacity of 128 bit × 128k.
- Available maximum of 24 channels for the trigger point.
- Moreover, functionalities for a time stamp, a real-time data monitor (32 byte × 8 area), and PC trace are also available.
- Trace function
- Break function
- Available to set maximum of 24 channels of the hardware break point individually.
- Performance function
- Available to specify the subroutine time measurement module number (maximum of 8 ch), the maximum/minimum measurement (4 ch), the subroutine execution count measurement module number (maximum of 8 ch) and also for the time-out function/ RUN time measurement module number (maximum of 2 ch).
- Memory access function during emulation
- Allows the contents of a memory to be referred and changed during emulation.
- User system debugging in its nearly-complete form
- Available to debug the user system in its nearly-complete form.
Target Devices
The SuperH RISC engine family
Note : This emulator supports ONLY the SH7055 group. It doesn't support the SH7055S group.
PC Interface
PCI interface
PCMCIA Interface
USB Interface (USB 1.1, Full-speed)
LAN Interface (10BASE-T, 100BASE-T)
Americas