Skip to main content

Target Devices

 

Overview

The HS7058EPH62H is a E6000H emulator for SH7058 group.
The E6000H Emulator is a tool to support system development targeted at Renesas microcomputers HD64F7058 (hereinafter referred to as the "SH7058" ) in aspects of software and hardware.
The SH7058 mounts diversified peripheral functionalities such as Froating Point Unit (FPU), Direct Memory Access Controller (DMAC)/ Advanced Timer unit (ATU-II), Advanced Pulse Unit Data (APU), Watch Dog Timer (WDT), Compare Match Timer (CMT), )Serial Communication Interface (SCI), Controller Area Network2(HCAN2), A/D converter, Interrupt Controller (INTC), I/O port and memomy e.g. including a high-end CPU onto one chip.
E6000H Emulator offers the same performance as the SH7058 on the user system, and realizes the real-time emulation. Moreover, a wide range of debug functionalities are prepared to improve debugging efficiency for both software and hardware of the user system.

Product Components

Item Contents Quantity Note
Hardware E6000H Emulator main unit 1 -
Trace cable 1 Deriverd as connected to E6000H Emulator main unit
SH7058 evaluation chip board 1 Two boards
Deriverd as connected to the Trace cable
External probe 1 Probe input :4ch
RUN/Break state output: 1ch
Trigger output: 1ch
GND: 1ch
AC cable 1  
Software SH7058 E6000H Emulator 1 CD-R
HS7058EPH62SR
Attachment SH7058 E6000H Emulator 1 HS7058EPH60HE-P(*)
E6000H Setup Guide 1 HS6000HEPH60HE-S(*)


* indicates that the manual was revised.

Target device and options

(As of Jul. 9, 2009)

Target device
PC Interface
(User-selectable)
User interface board
or
User cable
(User-selectable)
Series
Group
Type name
SH7050
SH7058

SH7058

HS6000EIU02H
(USB-Adapter)

HS6000EIP02H *1
(PC-Card)
(Discontinued)

HS6000EIC02H
(PCI-Card)
(Discontinued)

HS6000ELN01H
(LAN-Adapter)
(Discontinued)

HS7058ECF62H
(PRQP0256KB-A *Previous code : FP-256H)

HS7058ECB62H(BP-272)

*1. HS6000EIP01H is available also.

Related Resources


End of content

Back To Top