HS7040REPI60H (Discontinued product)

Target Devices
- SuperH Family SH7010 Series SH7014 Groups
Overview
The E6000 is a real-time in-circuit emulator from Renesas that has been developed in partnership by Renesas organizations in Japan, Europe and the United States - a true World Tool. It represents a great advance in technology and performance, incorporating some features of a high-end emulator at an affordable price.
Package components
- E6000 emulator
- External probe
- PSU and mains lead
- CD-R (Emulator software, user manual)
- Setup guide for E6000 emulator
Target devices and options
| Target device | PC Interface (User-selectable) |
Extended board (Optional extras) |
User cable [IC socket] (User-selectable) |
| SH7014 | HS6000EIP02H (*1) (PCMCIA) HS6000EIC02H (PCI) HS6000ELN01H (LAN) HS6000EIU02H (USB) |
HS6000EMS21H (2.5MB memory) HS6000EMS22H (6.5MB memory) |
HS7042ECH61H(FP-112) [IC149-112-042-B5] [IC149-112C15333-0B] |
(*1) HS6000EIP01H is available also.
Americas