Skip to main content

Target Devices

 

Overview

The E6000 is a real-time in-circuit emulator from Renesas that has been developed in partnership by Renesas organizations in Japan, Europe and the United States - a true World Tool. It represents a great advance in technology and performance, incorporating some features of a high-end emulator at an affordable price. These include the Complex Event System, Windows debugging software and a host of features listed below.

The E6000 range supports a number of Renesas processors. It may be used totally self contained for software development and debugging, or connected via a custom cable to a target system for debugging user hardware.

Lineup:

HS2678REPI61H

E6000 emulator for H8S/2368, H8S/2378R, H8S/2378, H8S/2668, H8S/2678, H8S/2678R groups *This is a successor product to HS2678EPI61H (discontinued).

HS2655EPI61H

E6000 emulator for H8S/2245, H8S/2345, H8S/2350, H8S/2355, H8S/2357, H8S/2398, H8S/2655 groups *This is a successor product to HS2655EPI60H (discontinued).

HS2646EPI61H

E6000 emulator for H8S/2280, H8S/2282, H8S/2630, H8S/2635, H8S/2636, H8S/2638, H8S/2639, H8S/2646, H8S/2648, H8S/2607 groups

HS2633REPI61H

E6000 emulator for H8S/2258, H8S/2238R, H8S/2238B, H8S/2237, H8S/2227, H8S/2643, H8S/2633, groups *This is a successor product to HS2633EPI61H (discontinued).

HS2628EPI61H

E6000 emulator for H8S/2628, H8S/2615, H8S/2604 groups

HS2612EPI61H

E6000 emulator for H8S/2612, H8S/2602 groups

HS2556EPI62H

E6000 emulator for H8S/2506, H8S/2552, H8S/2556 groups

HS2339EPI61H

E6000 emulator for H8S/2319, H8S/2329, H8S/2339 groups *This is a successor product to HS2338EPI61H (discontinued).

HS2268EPI61H

E6000 emulator for H8S/2268 and H8S/2264 groups

HS2214EPI62H

E6000 emulator for H8S/2212, H8S/2214, H8S/2215, H8S/2218, H8S/2239 Groups *This is a successor product to HS2214EPI61H (discontinued).

HS2140EPI61H

E6000 emulator for H8S/2140B, H8S/2148, H8S/2144, H8S/2138, H8S/2134, H8S/2128, H8S/2124 groups.
*This is a successor product to HS2148EPI61H (discontinued) and HS2148EPI60H (discontinued)

HS3664EPI62H

E6000 emulator with USB I/F for H8/36064, H8/36077, H8/36079, H8/36912, H8/36902, H8/36109, H8/36094, H8/36087, H8/36057, H8/36049, H8/36037, H8/36024, H8/36014, H8/3694, H8/3687, H8/3672, H8/3664N, H8/3664 groups *This is a successor to the discontinued product HS3664EPI61H.

HS38000EPI61H

E6000 emulator with USB I/F for H8/300L Super Low Power Series. (H8/38002S, H8/38447, H8/38427, H8/3887, H8/3867, H8/3847R, H8/3847S, H8/3827R, H8/3827S, H8/38024, H8/38024S, H8/38024R, H8/38004, H8/3802 groups) *This is a successor product to HS3800EPI60H(discontinued), HS388REPI60H(discontinued) and HS3880EPI60H(discontinued).

E6000 Emulator for AE Series

E6000 emulator for AE-3 and AE-4 series *HS3160EPI60H, for AE-3 series, has been discontinued.

HS2168EPI61H

E6000 emulator for H8S/2168 group

Version Information


End of content

Back To Top