Skip to main content

Target Devices

  • H8S Family H8S/2200 Series H8S/2268, H8S/2264 Groups

 

Overview

The E6000 is a real-time in-circuit emulator from Renesas that has been developed in partnership by Renesas organizations in Japan, Europe and the United States - a true World Tool. It represents a great advance in technology and performance, incorporating some features of a high-end emulator at an affordable price.
HS2268EPI61H is supplied with the basic E6000 functionality plus 256b x 8 block bus monitor function.

Package components

  • E6000 emulator
  • External probe
  • PSU and mains lead
  • CD-R (Emulator software, user manual)
  • Setup guide for E6000 emulator

Target devices and options

(As of Apr. 21, 2008)

Target device PC Interface
(User-selectable)
Extended board
(Optional extras)
User cable
(User-selectable)
Groupe Type name
H8S/2268 2268
2268F
2266
2266F
2265
2265F

HS6000EIU02H
(USB-Adapter)

HS6000EIP02H *1
(PC-Card)
(Discontinued)

HS6000EIC02H
(PCI-Card)
(Discontinued)

HS6000ELN01H
(LAN-Adapter)
(Discontinued)

-
HS2268ECH61H
(PRQP0100KA-A
*Previous code : FP-100B,
PTQP0100KA-A
*Previous code : TFP-100B)
[IC149-100-054-B51]

HS2268ECN61H
(PTQP0100LC-A
*Previous code : TFP-100G)
[NQPACK100SE]
H8S/2264 2264
2264R
2262
2262R

*1. HS6000EIP01H is also available.

Related Resources

OS compatibility of Software Tools

Tool News

Try before you buy!
Evaluation Software Downloads


End of content

Back To Top