Skip to main content

Target Devices

  • H8 Family H8/300L Series
    • H8/3877 Group
    • H8/3877N Group
    • H8/3857 Group
    • H8/3854 Group
    • H8/3834 Group
    • H8/3814 Group
    • H8/3637 Group
    • H8/3627 Group

    * Support for a device written in gray italics is limited to customers who have already adopted these products.

Overview

The E6000 is a real-time in-circuit emulator from Renesas that has been developed in partnership by Renesas organizations in Japan, Europe and the United States - a true World Tool. It represents a great advance in technology and performance, incorporating some features of a high-end emulator at an affordable price.

Package components

  • E6000 emulator
  • External probe
  • PSU and mains lead
  • CD-R (Emulator software, user manual)
  • Setup guide for E6000 emulator

Target devices and options

* Support for a device written in gray italics is limited to customers who have already adopted these products.

Target Device Eva-chip set
(Indispensable)
PC Interface
(User-selectable)
Extended board (*2)
(Indispensable)
User cable
(User-selectable)
Groupe Type name
H8/3877 3877
3876
3875
HS3876EVI60H HS6000EIP02H (*1)
(PCMCIA)

HS6000EIC02H
(PCI)

HS6000ELN01H
(LAN)

HS6000EIU02H
(USB)
HS6000EBR01H
(Bus monitor)
HS3834ECH61H
(FP,TFP-100B)
[IC149-100-054-B51]

HS3834ECF61H
(FP-100A)
[IC149-KS-11113-0]
H8/3877N 3877N
3876N
3875N
H8/3857 3857
3857F
3856
3855
HS3834EVI60H HS6000EBR01H
(Bus monitor)

HS3857EIO60H
(LCD)
HS3857ECN61H
(TFP-144)
[NQPACK144SE]

HS3857ECH61H
(FP-144)
[IC149-144-045-B51]
H8/3854 3854
3854F
3853
3852
HS3834EVI60H HS6000EBR01H
(Bus monitor)

HS3854EIO60H
(LCD)
HS3854ECH61H
(FP,TFP-100B)
[IC149-100-054-B51]

HS3854ECN61H
(TFP-100G)
[NQPACK100SE]
H8/3834 3837U
3837S
3836U
3836S
3835U
3835S
3834U
3834S
3833U
3833S
3832S
HS3834EVI60H HS6000EBR01H
(Bus monitor)
HS3834ECH61H
(FP,TFP-100B)
[IC149-100-054-B51]

HS3834ECF61H
(FP-100A)
[IC149-KS-11113-0]
H8/3814 3814U
3814S
3813U
3813S
3812U
3812S
HS3834EVI60H HS6000EBR01H
(Bus monitor)
HS3834ECH61H
(FP,TFP-100B)
[IC149-100-054-B51]

HS3834ECF61H
(FP-100A)
[IC149-KS-11113-0]
H8/3637 3637
3636
3635
HS3876EVI60H HS6000EBR01H
(Bus monitor)
HS3637ECF61H
(FP-80B)
[IC149-080-012-B5]

HS3637ECN61H
(TFP-80F)
[IC149-080-051-B51]

HS3637ECN62H
(TFP-80C)
[IC149-080-058-B51]
H8/3627 3627
3626
3625
3624S
3623S
3622S
HS3876EVI60H HS6000EBR01H
(Bus monitor)
HS3627ECH61H
(FP-64A)
[IC149-064-008-B5]

HS3627ECN61H
(FP-64E)
[IC149-064-175-B51]

(*1) HS6000EIP01H is available also.
(*2) HS6000EMS12H (4MB memory) and HS6000EBR01H (Bus monitor board) are optional extras.

Related Resources

OS compatibility of Software Tools

Tool News

Try before you buy!
Evaluation Software Downloads


End of content

Back To Top