Skip to main content

Target Devices

  • H8 Family H8/300H Series
    H8/3006, H8/3008, H8/3024, H8/3028, H8/3029, H8/3048, H8/3048B, H8/3052B, H8/3062, H8/3067, H8/3068, H8/3069R Groups

 

Overview

The E6000 is a real-time in-circuit emulator from Renesas that has been developed in partnership by Renesas organizations in Japan, Europe and the United States - a true World Tool. It represents a great advance in technology and performance, incorporating some features of a high-end emulator at an affordable price.
The HS3064BEPI61H is supplied with the basic E6000 functionality plus 256b x 8 block bus monitor function.
The unit is equipped with a USB interface function.

Note

This product is a successor to HS3067EPI60H (discontinued) and HS3067EPI62H (discontinued).

Package components

  • E6000 emulator
  • External probe
  • PSU and mains lead
  • CD-R (Emulator software, user manual)
  • Setup guide for E6000 emulator

Target devices and options

Target device PC Interface
(User-selectable)
Extended board
(Optional extras)
User cable
Groupe Part No.
H8/3069R 3069RF HS6000EIP02H (*1)
(PCMCIA)

HS6000EIC02H
(PCI)

HS6000ELN01H
(LAN)

HS6000EIU02H
(USB)
HS6000EMS12H
(4MB memory)
HS3064BECH61H
(FP-100B ,TFP-100B)
[IC149-100-054-B51]
H8/3068 3068F
H8/3067 3067RF
3067
3066
3065
H8/3062 3064BF
3064B
3062BF
3062B
3061B
3060B
3062RF
3062
3061
3060
H8/3052B 3052BF
H8/3048B H8/3048F-ONE
H8/3048B
H8/3048 3048F
3048
3047
3045
3044
H8/3029 3029F
H8/3028 3028F
3028
H8/3024 3026F
3026
3024F
3024
H8/3008  3008 
H8/3006 3007
3006

(*1) HS6000EIP01H is available also.

Related Resources

Software Update V.6.00 Release 00 (Uprgaded to High-performance Embedded Workshop V.4)
[20 Apr 2006, Tool News]

OS compatibility of Software Tools

Tool News

Try before you buy!
Evaluation Software Downloads


End of content

Back To Top