HS3052EPI61H (Discontinued product)

Target Devices
- H8 Family H8/300H Series
H8/3001, H8/3002, H8/3004, H8/3022, H8/3032, H8/3035, H8/3039, H8/3042, H8/3048, H8/3052BF Groups
Overview
The E6000 is a real-time in-circuit emulator from Renesas that has been
developed in partnership by Renesas organizations in Japan, Europe and the
United States - a true World Tool. It represents a great advance in technology
and performance, incorporating some features of a high-end emulator at an
affordable price.
The HS3052EPI61H is supplied with the basic E6000 functionality plus 256b x 8
block bus monitor function.
Package components
- E6000 emulator
- External probe
- PSU and mains lead
- CD-R (Emulator software, user manual)
- Setup guide for E6000 emulator
Target devices and options
| Target device | PC Interface (User-selectable) |
Extended board (Optional extras) |
User cable (User-selectable) |
|
| Groupe | Part No. | |||
| H8/3052BF | 3052BF | HS6000EIP02H (*1) (PCMCIA) HS6000EIC02H (PCI) HS6000ELN01H (LAN) HS6000EIU02H (USB) |
HS6000EMS12H (4MB memory) |
HS3048ECH61H(FP,TFP100B) [IC149-100-054-B5] |
| H8/3048 | 3048F 3048 3047 3045 3044 |
HS3048ECH61H(FP,TFP100B) [IC149-100-054-B5] |
||
| H8/3042 | 3042 3041 3040 |
HS3048ECH61H(FP,TFP100B) [IC149-100-054-B5] |
||
| H8/3039 | 3039F 3039 3038 3037 3036 |
HS3039ECH61H(FP-80A) [IC149-080-017-B5] HS3039ECN61H(TFP-80C) [IC149-080-017-B5] |
||
| H8/3035 | 3035 3034 3033 |
HS3032ECH61H(FP-80A) [IC149-080-017-B5] HS3032ECN61H(TFP-80C) [IC149-080-058-B51] |
||
| H8/3032 | 3032 3031 3030 |
HS3032ECH61H(FP-80A) [IC149-080-017-B5] HS3032ECN61H(TFP-80C) [IC149-080-058-B51] |
||
| H8/3022 | 3022F 3022 3021 3020 |
HS3039ECH61H(FP-80A) [IC149-080-017-B5] HS3039ECN61H(TFP-80C) [IC149-080-017-B5] |
||
| H8/3004 | 3004 3005 |
HS3032ECH61H(FP-80A) [IC149-080-017-B5] HS3032ECN61H(TFP-80C) [IC149-080-058-B51] |
||
| H8/3002 | 3002 | HS3048ECH61H(FP,TFP100B) [IC149-100-054-B5] |
||
| H8/3001 | 3001 | HS3001ECH61H(FP-80A) [IC149-080-017-B5] HS3001ECN61H(TFP-80C) [IC149-080-058-B51] |
||
(*1) HS6000EIP01H is available also.
Americas